Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-Well PCR Microplate, Clear PC Frame, Clear PP Tubes, ANSI/SLAS Footprint, Half Skirt
Product NumberPCR-96-EPS-C-C
Axygen® 96 well half skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Clear polycarbonate frame
- Clear polypropylene tube
- 96-well, robotic friendly, half skirted PCR Plate
- Three notched corners
- Application/Compatibility: Standard thermal cycling
$352.08 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | PCR-96-EPS-C-C |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Half skirt |
Well Bottom Color | Clear |
Well Shape | Conical |
Well Volume | 330 µL |
Sterile | No |
Lids Included | No |
Tube Color | Clear |
Product Material | PC/PP |
Specifications Documents