Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 105° Angle Vacuum Connecting Adapter with 19/22 Joints
Product Number8947-19
These PYREX® 105° angle vacuum connecting adapters have a tubulation of 10mm O.D. for attaching to a vacuum pump and inner and outer 19/22 Standard Taper joints. Includes a drip-tip on the inner tube. These tubes are also replacement parts for organic chemistry kits Nos. 6949E and 6949G-2.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$983.52 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 8947-19 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Adapter Style | Vacuum |
| Arm Angle | 105 ° |
| Length | 100 mm (approx.) |
| Standard Taper Bottom Inner Joint | 19/22 |
| Standard Taper Top Outer Joint | 19/22 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20226011
- Quality Certificate - Lot No.08526003
- Quality Certificate - Lot No.04826009
- Quality Certificate - Lot No.22725009
- Quality Certificate - Lot No.27024057
- Quality Certificate - Lot No.06224032
- Quality Certificate - Lot No.34523009
- Quality Certificate - Lot No.25123041
- Quality Certificate - Lot No.18723001
- Quality Certificate - Lot No.16323037
- Quality Certificate - Lot No.24922063
- Quality Certificate - Lot No.22122062
- Quality Certificate - Lot No.14822017
- Quality Certificate - Lot No.09522027
- Quality Certificate - Lot No.25219047
- Quality Certificate - Lot No.21919058
- Quality Certificate - Lot No.26018002
- Quality Certificate - Lot No.23418037
- Quality Certificate - Lot No.12318082
- Quality Certificate - Lot No.00318052
- Quality Certificate - Lot No.25117058
- Quality Certificate - Lot No.34016055
- Quality Certificate - Lot No.33016038
- Quality Certificate - Lot No.29216014
- Quality Certificate - Lot No.24616078
- Quality Certificate - Lot No.23516005
- Quality Certificate - Lot No.09316021
- Quality Certificate - Lot No.34115058
- Quality Certificate - Lot No.16615051
- Quality Certificate - Lot No.14215050