Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 105° Angled Tube Adapter with Single 24/40 Standard Taper Joint
Product Number8840-24
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$776.13 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 8840-24 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23826028
- Quality Certificate - Lot No.24525055
- Quality Certificate - Lot No.19125004
- Quality Certificate - Lot No.07925024
- Quality Certificate - Lot No.22824056
- Quality Certificate - Lot No.18622023
- Quality Certificate - Lot No.12522005
- Quality Certificate - Lot No.28021010
- Quality Certificate - Lot No.02320031
- Quality Certificate - Lot No.29519076
- Quality Certificate - Lot No.13319005
- Quality Certificate - Lot No.11719003
- Quality Certificate - Lot No.06319013
- Quality Certificate - Lot No.01119048
- Quality Certificate - Lot No.21818005
- Quality Certificate - Lot No.12818016
- Quality Certificate - Lot No.07518041
- Quality Certificate - Lot No.01118017
- Quality Certificate - Lot No.28317016
- Quality Certificate - Lot No.35616089
- Quality Certificate - Lot No.27416036
- Quality Certificate - Lot No.18916061
- Quality Certificate - Lot No.16816045
- Quality Certificate - Lot No.14016020
- Quality Certificate - Lot No.05516078
- Quality Certificate - Lot No.34315075
- Quality Certificate - Lot No.35114001
- Quality Certificate - Lot No.30914069
- Quality Certificate - Lot No.07914176
- Quality Certificate - Lot No.33213009