Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Three-Way Angle Connecting Adapter with 14/20 Standard Taper Joints
Product Number9000-14
These PYREX® angle connecting adapters have a sidearm at an approximately 75° angle from the lower joint. The lower end and sidearm are equipped with inner 14/20 Standard Taper joints, and the upper end with an outer 14/20 Standard Taper joint. This tube is also a replacement part for Corning® organic chemistry kit No. 6949K.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$141.16 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 9000-14 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Adapter Style | Connecting |
| Arm Angle | 75 ° |
| Length | 105 mm (approx.) |
| Standard Taper Bottom Inner Joint | Two 14/20 |
| Standard Taper Top Outer Joint | 14/20 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34824010
- Quality Certificate - Lot No.22623005
- Quality Certificate - Lot No.06923029
- Quality Certificate - Lot No.02323060
- Quality Certificate - Lot No.28322001
- Quality Certificate - Lot No.23022048
- Quality Certificate - Lot No.18722055
- Quality Certificate - Lot No.29421053
- Quality Certificate - Lot No.15521033
- Quality Certificate - Lot No.14021060
- Quality Certificate - Lot No.21620077
- Quality Certificate - Lot No.06520075
- Quality Certificate - Lot No.03920016
- Quality Certificate - Lot No.00820054
- Quality Certificate - Lot No.26319026
- Quality Certificate - Lot No.08819070
- Quality Certificate - Lot No.23618004
- Quality Certificate - Lot No.19418064
- Quality Certificate - Lot No.03818003
- Quality Certificate - Lot No.00218055
- Quality Certificate - Lot No.18817078
- Quality Certificate - Lot No.20316010
- Quality Certificate - Lot No.12716087
- Quality Certificate - Lot No.07416034
- Quality Certificate - Lot No.00516056
- Quality Certificate - Lot No.25215072
- Quality Certificate - Lot No.23115030
- Quality Certificate - Lot No.18415021
- Quality Certificate - Lot No.15315016
- Quality Certificate - Lot No.12215042