Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Three-Way Angle Connecting Adapter with 24/40 Standard Taper Joints
Product Number9000-24

These PYREX® angle connecting adapters have a sidearm at an approximately 75° angle from the lower joint. The lower end and sidearm are equipped with inner 24/40 Standard Taper joints, and the upper end with an outer 24/40 Standard Taper joint. This tube is also a replacement part for Corning® organic chemistry kit No. 6949.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$769.78 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 9000-24 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Adapter Style | Connecting |
Arm Angle | 75 ° |
Length | 160 mm (approx.) |
Standard Taper Bottom Inner Joint | Two 24/40 |
Standard Taper Top Outer Joint | 24/40 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27425010
- Quality Certificate - Lot No.24025001
- Quality Certificate - Lot No.11825027
- Quality Certificate - Lot No.07725020
- Quality Certificate - Lot No.29724014
- Quality Certificate - Lot No.19224467
- Quality Certificate - Lot No.02424028
- Quality Certificate - Lot No.29123068
- Quality Certificate - Lot No.25623277
- Quality Certificate - Lot No.04723015
- Quality Certificate - Lot No.29522017
- Quality Certificate - Lot No.16022019
- Quality Certificate - Lot No.14422047
- Quality Certificate - Lot No.11821060
- Quality Certificate - Lot No.33620009
- Quality Certificate - Lot No.04920073
- Quality Certificate - Lot No.17719001
- Quality Certificate - Lot No.06119009
- Quality Certificate - Lot No.04619024
- Quality Certificate - Lot No.20917051
- Quality Certificate - Lot No.15117012
- Quality Certificate - Lot No.03117039
- Quality Certificate - Lot No.35016031
- Quality Certificate - Lot No.29316049
- Quality Certificate - Lot No.25916013
- Quality Certificate - Lot No.21816084
- Quality Certificate - Lot No.15916005
- Quality Certificate - Lot No.14016026
- Quality Certificate - Lot No.09216047
- Quality Certificate - Lot No.05616010