Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Reducing Adapters with 29/42 Standard Taper Outer Joint and 24/40 Standard Taper Inner Joint
Product Number8800-2924
With an outer standard taper joint at the top and a smaller inner standard taper joint at the bottom.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$700.49 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 8800-2924 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Adapter Style | Drying |
| Length | 105 mm (approx.) |
| Standard Taper Bottom Inner Joint | 24/40 |
| Standard Taper Top Outer Joint | 29/42 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23325019
- Quality Certificate - Lot No.04522067
- Quality Certificate - Lot No.24018004
- Quality Certificate - Lot No.03618412
- Quality Certificate - Lot No.01518440
- Quality Certificate - Lot No.20614999
- Quality Certificate - Lot No.16914001
- Quality Certificate - Lot No.08613001
- Quality Certificate - Lot No.32011001
- Quality Certificate - Lot No.32309001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33406026
- Quality Certificate - Lot No.21107001
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.11408001
- Quality Certificate - Lot No.07807001