Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Enlarging Adapters with 24/40 Standard Taper Outer Joint and 29/42 Standard Taper Inner Joint
Product Number8820-2429
These PYREX® enlarging adapters have a 29/42 Standard Taper outer joint at the top and a larger 24/40 Standard Taper inner joint at the bottom.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 8820-2429 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Adapter Style | Enlarging |
| Length | 100 mm (approx.) |
| Standard Taper Bottom Inner Joint | 29/42 |
| Standard Taper Top Outer Joint | 24/40 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32625012
- Quality Certificate - Lot No.15525002
- Quality Certificate - Lot No.06824002
- Quality Certificate - Lot No.23219006
- Quality Certificate - Lot No.24218084
- Quality Certificate - Lot No.15818830
- Quality Certificate - Lot No.31013001
- Quality Certificate - Lot No.06211001
- Quality Certificate - Lot No.21610001
- Quality Certificate - Lot No.08910002
- Quality Certificate - Lot No.09809001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.17508001
- Quality Certificate - Lot No.10107001