Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Claisen Three-Way Connecting Adapter with 14/20 Standard Taper Joints
Product Number9050-14
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These PYREX® Claisen adapters have 14/20 Standard Taper outer joints at the upper end and on the parallel sidearm and an inner 14/20 Standard Taper joint at the lower end.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$171.02 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 9050-14 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Adapter Style | Claisen |
Length | 125 mm (approx.) |
Standard Taper Bottom Inner Joint | 14/20 |
Standard Taper Top Outer Joint | 14/20 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19520008
- Quality Certificate - Lot No.15620076
- Quality Certificate - Lot No.20111015
- Quality Certificate - Lot No.15311275
- Quality Certificate - Lot No.29610019
- Quality Certificate - Lot No.22410016
- Quality Certificate - Lot No.20210020
- Quality Certificate - Lot No.13510024
- Quality Certificate - Lot No.05410018
- Quality Certificate - Lot No.31809010
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09106999