Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Reducing Adapters with 24/40 Standard Taper Outer Joint and 19/38 Standard Taper Inner Joint
Product Number8800-2419
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
With an outer standard taper joint at the top and a smaller inner standard taper joint at the bottom.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$593.97 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 8800-2419 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Adapter Style | Drying |
Length | 105 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12422021
- Quality Certificate - Lot No.07720054
- Quality Certificate - Lot No.33319016
- Quality Certificate - Lot No.03919003
- Quality Certificate - Lot No.24917252
- Quality Certificate - Lot No.05714001
- Quality Certificate - Lot No.28413001
- Quality Certificate - Lot No.21213001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.24808001
- Quality Certificate - Lot No.22108001
- Quality Certificate - Lot No.09407002