Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 6 mm Packing Beads
Product Number7268-6

These approximately 6mm PYREX® beads are useful as boiling stones, mixing beads and as packing for distillation columns. Beads are packaged in 0.45kg. (1 lb.) bottles (each bottle is one pack), which have a packing volume of approximately 360cm³ or 22 cubic inches.
$1,382.64 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7268-6 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
O.D. | 6 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12625001
- Quality Certificate - Lot No.19622999
- Quality Certificate - Lot No.08921999
- Quality Certificate - Lot No.21819999
- Quality Certificate - Lot No.03919999
- Quality Certificate - Lot No.15718999
- Quality Certificate - Lot No.23517999
- Quality Certificate - Lot No.03117999
- Quality Certificate - Lot No.17516999
- Quality Certificate - Lot No.18015999
- Quality Certificate - Lot No.29314999
- Quality Certificate - Lot No.13214999
- Quality Certificate - Lot No.24613999
- Quality Certificate - Lot No.17712999
- Quality Certificate - Lot No.32111999
- Quality Certificate - Lot No.07411999
- Quality Certificate - Lot No.27810999
- Quality Certificate - Lot No.02810999
- Quality Certificate - Lot No.12309000
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34306034
- Quality Certificate - Lot No.28407032
- Quality Certificate - Lot No.13407021
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.08107022
- Quality Certificate - Lot No.028109999
- Quality Certificate - Lot No.01507012
- Quality Certificate - Lot No.01107021
- Quality Certificate - Lot No.00207001