Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 45 mL Tall Weighing Bottle with Short Length 40/12 Standard Taper Joint
Product Number1680-4050
These 45 mL PYREX® tall form weighing bottles have a 40/12 Standard Taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$738.39 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 1680-4050 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 45 mL |
| Bottle Style | Weighing |
| Bottle Shape | Cylindrical |
| Stopper Style | Hollow glass |
| Standard Taper Joint | 40/12 |
| Feature | Reusable |
| Height | 50 mm (approx.) |
| O.D. | 40 mm (approx.) |
| Weight | 52 g (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21526091
- Quality Certificate - Lot No.12526012
- Quality Certificate - Lot No.12026020
- Quality Certificate - Lot No.27925034
- Quality Certificate - Lot No.18825050
- Quality Certificate - Lot No.17425029
- Quality Certificate - Lot No.31924058
- Quality Certificate - Lot No.13122016
- Quality Certificate - Lot No.05521009
- Quality Certificate - Lot No.01820007
- Quality Certificate - Lot No.22819046
- Quality Certificate - Lot No.34418822
- Quality Certificate - Lot No.33918001
- Quality Certificate - Lot No.26118001
- Quality Certificate - Lot No.19718635
- Quality Certificate - Lot No.04618309
- Quality Certificate - Lot No.00818091
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.01216001
- Quality Certificate - Lot No.31615001
- Quality Certificate - Lot No.16214001
- Quality Certificate - Lot No.15813001
- Quality Certificate - Lot No.01312001
- Quality Certificate - Lot No.25210001
- Quality Certificate - Lot No.11809002
- Quality Certificate - Lot No.11709001
- Quality Certificate - Lot No.07709007
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31008001
- Quality Certificate - Lot No.27802001