text.skipToContent text.skipToNavigation

PYREXPLUS® PVC-Coated Round Media Storage Bottles, with Screw Cap

E-mail

Heavy duty bottle which can be used for storage as well as mixing and sampling. A protective PVC coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle comes complete with autoclavable, one-piece, green colored, polypropylene plug seal cap with drip-free pouring ring. Glass bead indicates full capacity line. Teal enameled graduations and marking spot. Thread size: GL 45. Neck opening: 29 mm I.D.

Choose your specification

View Product

In Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
61626-500 PYREXPLUS® PVC-Coated 500 mL Round Media Storage Bottles, with GL45 Screw Cap   4 / Pk     4 / Cs     PYREX®   N/A per case