Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 4 mL Parr Weighing Bottle with External 24/12 Standard Taper Joint
Product Number1684-2024

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 4 mL PYREX® Parr weighing bottles are designed for weighing small samples and have an external 24/12 Standard Taper joint style opening. The closure style cap fits over the externally ground body.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$661.81 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 1684-2024 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 4 mL |
Bottle Style | Weighing |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | Polybutylene terephthalate |
Bottle Shape | Cylindrical |
Cap Color | Red |
Thread Finish | 45 |
Stopper Style | Hollow glass |
Graduation Interval | 50 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 138 mm (approx.) |
O.D. | 70 mm (approx.) |
Weight | 12 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13625004
- Quality Certificate - Lot No.08025025
- Quality Certificate - Lot No.26722013
- Quality Certificate - Lot No.06921005
- Quality Certificate - Lot No.00219039
- Quality Certificate - Lot No.35518040
- Quality Certificate - Lot No.32418520
- Quality Certificate - Lot No.29818621
- Quality Certificate - Lot No.05118431
- Quality Certificate - Lot No.27617778
- Quality Certificate - Lot No.26516001
- Quality Certificate - Lot No.02015001
- Quality Certificate - Lot No.26113001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.18705001