Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2L Aspirator Bottle with Bottom Sidearm
Product Number1220-2L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 2L PYREX® aspirator bottles have a tubular sidearm outlet (15mm O.D.) near the bottom for attachment of flexible plastic tubing and are very useful as a delivery/storage container for solutions. These bottles feature sturdy ring necks with a heavy duty rims and use No. 6 rubber stoppers. They can withstand repeated sterilization (wet or dry).

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 1220-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Bottle Style | Aspirator |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Cap Style | Rubber stopper (Not included) |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Thread Finish | 45 |
Color | Clear glass |
Stopper Style | No stopper |
Stopper No. | 6 |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 248 mm (approx.) |
O.D. | 138 mm (approx.) |
Neck O.D. | 46 mm (approx.) |
Tubulation O.D. | 12.5 mm (approx.) |
Sterile | No |
Height Without Cap | 248 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35324028
- Quality Certificate - Lot No.21824001
- Quality Certificate - Lot No.01124052
- Quality Certificate - Lot No.26323062
- Quality Certificate - Lot No.13123044
- Quality Certificate - Lot No.09323053
- Quality Certificate - Lot No.06923037
- Quality Certificate - Lot No.02023061
- Quality Certificate - Lot No.32222018
- Quality Certificate - Lot No.18022105
- Quality Certificate - Lot No.13722065
- Quality Certificate - Lot No.01922040
- Quality Certificate - Lot No.22321021
- Quality Certificate - Lot No.17421041
- Quality Certificate - Lot No.27220039
- Quality Certificate - Lot No.33619024
- Quality Certificate - Lot No.33119011
- Quality Certificate - Lot No.24619060
- Quality Certificate - Lot No.02919017
- Quality Certificate - Lot No.32018073
- Quality Certificate - Lot No.16318012
- Quality Certificate - Lot No.07118008
- Quality Certificate - Lot No.03218010
- Quality Certificate - Lot No.01618010
- Quality Certificate - Lot No.33417012
- Quality Certificate - Lot No.22217030
- Quality Certificate - Lot No.16517053
- Quality Certificate - Lot No.13017012
- Quality Certificate - Lot No.06517017
- Quality Certificate - Lot No.03417003