Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 13.25L Aspirator Bottle with Bottom Sidearm
Product Number1220-3X

These 13.25L PYREX® aspirator bottles have a tubular sidearm outlet (15mm O.D.) near the bottom for attachment of flexible plastic tubing and are very useful as a delivery/storage container for solutions. These bottles feature sturdy ring necks with a heavy duty rims and use No. 12 rubber stoppers. They can withstand repeated sterilization (wet or dry).
$759.44 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 1220-3X |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 13250 mL |
Bottle Style | Aspirator |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Cap Style | Rubber stopper (Not included) |
Cap Material | Phenolic |
Bottle Shape | Cylindrical |
Cap Color | Black |
Thread Finish | 28 |
Color | Clear glass |
Stopper Style | No stopper |
Stopper No. | 12 |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 445 mm (approx.) |
O.D. | 238 mm (approx.) |
Neck O.D. | 82 mm (approx.) |
Cross Section | 44 x 44 mm (approx) |
Tubulation O.D. | 15 mm (approx.) |
Sterile | No |
Height Without Cap | 445 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00125003
- Quality Certificate - Lot No.28422003
- Quality Certificate - Lot No.33421002
- Quality Certificate - Lot No.24021003
- Quality Certificate - Lot No.08221002
- Quality Certificate - Lot No.07221001
- Quality Certificate - Lot No.34520001
- Quality Certificate - Lot No.16020001
- Quality Certificate - Lot No.08119001
- Quality Certificate - Lot No.01819001
- Quality Certificate - Lot No.13418001
- Quality Certificate - Lot No.12018001
- Quality Certificate - Lot No.08218001
- Quality Certificate - Lot No.03618001
- Quality Certificate - Lot No.34617001
- Quality Certificate - Lot No.25717001
- Quality Certificate - Lot No.12117001
- Quality Certificate - Lot No.30516002
- Quality Certificate - Lot No.27716001
- Quality Certificate - Lot No.18016002
- Quality Certificate - Lot No.06316001
- Quality Certificate - Lot No.32915004
- Quality Certificate - Lot No.30215001
- Quality Certificate - Lot No.13515001
- Quality Certificate - Lot No.08515001
- Quality Certificate - Lot No.03015001
- Quality Certificate - Lot No.02615001
- Quality Certificate - Lot No.32814002
- Quality Certificate - Lot No.26914001
- Quality Certificate - Lot No.19814001