Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Standard Taper 29/42 Stopper Assembly, 125 mL Gas Wash, Coarse
Product Number31770-125S
Stopper is equipped with a 12 mm diameter fritted cylinder instead of a disc as the distributor.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$293.58 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 31770-125S |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 125 mL |
| Standard Taper Stopper No. | 0 |
| Standard Taper Joint | 29/42 |
| Porosity | Coarse |
Specifications Documents