
PYREX® 125 mL Gas Washing Bottle with Plain Tip Tube
Product Number1760-125

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

The standard taper stopper incorporates a plain tip tube as the distributor. These bottles have a large hexagonal base for stability.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
Product Number | 1760-125 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 125 mL |
Bottle Style | Gas washing |
Neck Style | Long |
Top Style | Standard Taper Joint |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Standard Taper Joint | 29/42 |
Feature | Reusable |
Height | 335 mm (approx.) |
Height With Stopper | 335 mm (approx.) |
Height Without Stopper | 245 mm (approx.) |
O.D. | 41 mm (approx.) |
Inlet Outlet Tube O.D. | 8 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07125002
- Quality Certificate - Lot No.07324201
- Quality Certificate - Lot No.34123003
- Quality Certificate - Lot No.14323005
- Quality Certificate - Lot No.06623057
- Quality Certificate - Lot No.23122022
- Quality Certificate - Lot No.19622039
- Quality Certificate - Lot No.13422013
- Quality Certificate - Lot No.31019009
- Quality Certificate - Lot No.27019072
- Quality Certificate - Lot No.18919051
- Quality Certificate - Lot No.33918150
- Quality Certificate - Lot No.24818081
- Quality Certificate - Lot No.24018248
- Quality Certificate - Lot No.06818034
- Quality Certificate - Lot No.04518061
- Quality Certificate - Lot No.13317013
- Quality Certificate - Lot No.09617005
- Quality Certificate - Lot No.33316037
- Quality Certificate - Lot No.25016040
- Quality Certificate - Lot No.12716037
- Quality Certificate - Lot No.01616010
- Quality Certificate - Lot No.32515007
- Quality Certificate - Lot No.21715033
- Quality Certificate - Lot No.16915072
- Quality Certificate - Lot No.00915060
- Quality Certificate - Lot No.01114031
- Quality Certificate - Lot No.29913010
- Quality Certificate - Lot No.19913050
- Quality Certificate - Lot No.12813021