text.skipToContent text.skipToNavigation

PYREX® 500 mL Heavy Wall Centrifuge Bottles with Plain Top

Product Number1260-500

E-mail
These 500 mL PYREX® heavy wall centrifuge bottles have beaded necks and use No. 6 rubber stoppers. These bottles have a small bottom area and are designed for use where relatively small amounts of solids are involved, which permits concentration of sediment for decanting operations. Due to the heavy wall, the actual capacity is approximately 85% of the capacity listed.

$670.19 per case

Less than 10 in Stock

Details
Product Number   1260-500
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   PYREX®  
Capacity   500 mL  
Bottle Style   Centrifuge  
Neck Style   Wide Mouth  
Cap Style   Plug seal  
Bottle Shape   Cylindrical  
Stopper No.   6  
Feature   Reusable  
Height   168 mm (approx.)  
O.D.   73 mm (approx.)  
Neck O.D.   33.3 mm (approx.)  
Sterile   No  
Specifications Documents