PYREX® Low Actinic 1L Round Media Storage Bottles, with GL45 Screw Cap
Product Number51395-1L
These heavy duty 1L PYREX® round bottles are manufactured from low actinic glass for use when storing or transporting light sensitive materials. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$383.01 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 51395-1L |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Bottle Style | Media storage |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Thread Finish | 45 |
| Graduation Interval | 100 mL (approx.) |
| Bottle Feature | Low actinic |
| Feature | Reusable |
| Height | 225 mm (approx.) |
| O.D. | 101 mm (approx.) |
| Sterile | No |
| Graduation Range | 100 - 900 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26125057
- Quality Certificate - Lot No.21925025
- Quality Certificate - Lot No.14825023
- Quality Certificate - Lot No.09425016
- Quality Certificate - Lot No.02125032
- Quality Certificate - Lot No.35224147
- Quality Certificate - Lot No.32024044
- Quality Certificate - Lot No.29324014
- Quality Certificate - Lot No.24824058
- Quality Certificate - Lot No.24324032
- Quality Certificate - Lot No.18424029
- Quality Certificate - Lot No.16924024
- Quality Certificate - Lot No.12724046
- Quality Certificate - Lot No.04524020
- Quality Certificate - Lot No.03124005
- Quality Certificate - Lot No.34323015
- Quality Certificate - Lot No.28023016
- Quality Certificate - Lot No.26623011
- Quality Certificate - Lot No.20223002
- Quality Certificate - Lot No.16423068
- Quality Certificate - Lot No.12923003
- Quality Certificate - Lot No.06023010
- Quality Certificate - Lot No.03823041
- Quality Certificate - Lot No.01323034
- Quality Certificate - Lot No.33422010
- Quality Certificate - Lot No.28822009
- Quality Certificate - Lot No.12422060
- Quality Certificate - Lot No.09122003