Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 36 mL Low Form Weighing Bottle with Short Length External 55/12 Standard Taper Joint
Product Number1688-5030

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 36 mL PYREX® low form weighing bottles have an external 55/12 Standard Taper joint style opening. The closure style cap fits over the externally ground body.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$244.83 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 1688-5030 |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Capacity | 36 mL |
Bottle Style | Weighing |
Bottle Shape | Cylindrical |
Standard Taper Joint | 55/12 |
Feature | Reusable |
Height | 30 mm (approx.) |
O.D. | 50 mm (approx.) |
Weight | 68 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12825041
- Quality Certificate - Lot No.26422052
- Quality Certificate - Lot No.17021039
- Quality Certificate - Lot No.19620047
- Quality Certificate - Lot No.22819033
- Quality Certificate - Lot No.34018001
- Quality Certificate - Lot No.29718562
- Quality Certificate - Lot No.12818250
- Quality Certificate - Lot No.03218411
- Quality Certificate - Lot No.24417137
- Quality Certificate - Lot No.22217112
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.30315001
- Quality Certificate - Lot No.09814002
- Quality Certificate - Lot No.22012002
- Quality Certificate - Lot No.22012001
- Quality Certificate - Lot No.12611002
- Quality Certificate - Lot No.11711001
- Quality Certificate - Lot No.09411001
- Quality Certificate - Lot No.21510001
- Quality Certificate - Lot No.11610001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.13408001
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.05305002