Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 45.5L Solution Bottle with Tooled Neck
Product Number1595-12
(This is the suggested replacement for 1595-12MSD.)
These 45.5L (12 gallon) PYREX® solution bottles are similar in shape to a carboy.
- Designed for storage of solutions and are ideal for media preparation
- Suitable for storing distilled water and standard solutions
- Will withstand hot air (dry) or steam (wet) sterilization.
- Necks are tooled to increase mechanical strength and for uniform stopper fit.
- Takes a No. 12 rubber stopper.
$1,433.72 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 1595-12 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 45500 mL |
| Bottle Style | Solution |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Stopper |
| Bottle Shape | Cylindrical |
| Stopper Style | Hollow glass |
| Stopper No. | 12 |
| Standard Taper Stopper No. | 19 |
| Feature | Reusable |
| Height | 584 mm (approx.) |
| Height With Stopper | 160 mm (approx.) |
| Height Without Stopper | 131.5 mm (approx.) |
| O.D. | 70 mm (approx.) |
| Neck O.D. | 31 mm (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06226169
- Quality Certificate - Lot No.01526001
- Quality Certificate - Lot No.15625001
- Quality Certificate - Lot No.09925001
- Quality Certificate - Lot No.09225001
- Quality Certificate - Lot No.07225001
- Quality Certificate - Lot No.05525011
- Quality Certificate - Lot No.30524001
- Quality Certificate - Lot No.29124001
- Quality Certificate - Lot No.26724001
- Quality Certificate - Lot No.17724001
- Quality Certificate - Lot No.17224001
- Quality Certificate - Lot No.14324001
- Quality Certificate - Lot No.10924001
- Quality Certificate - Lot No.31823001
- Quality Certificate - Lot No.18723001
- Quality Certificate - Lot No.13123001
- Quality Certificate - Lot No.09023001
- Quality Certificate - Lot No.06623001
- Quality Certificate - Lot No.04823001
- Quality Certificate - Lot No.02723001
- Quality Certificate - Lot No.35722001
- Quality Certificate - Lot No.35622001
- Quality Certificate - Lot No.33222001
- Quality Certificate - Lot No.32522001
- Quality Certificate - Lot No.30422001
- Quality Certificate - Lot No.29122001
- Quality Certificate - Lot No.26422001
- Quality Certificate - Lot No.25522001