Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 9.5L Solution Bottle with Tooled Neck
Product Number1595-2X

These 9.5L (2.5 gallon) PYREX® solution bottles have a conventional bottle shape and are designed for storage of solutions and are ideal for media preparation.
- Suitable for storing distilled water and standard solutions
- Will withstand hot air (dry) or steam (wet) sterilization.
- Necks are tooled to increase mechanical strength and for uniform stopper fit.
- Takes a No. 12 rubber stopper.
Added to Your Shopping Cart
In Stock
Details
Product Number | 1595-2X |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 9500 mL |
Bottle Style | Solution |
Neck Style | Narrow mouth |
Top Style | Standard Taper Stopper |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Stopper No. | 12 |
Standard Taper Stopper No. | 29 |
Bottle Feature | Heavy wall |
Feature | Reusable |
Height | 470 mm (approx.) |
Height With Stopper | 235 mm (approx.) |
Height Without Stopper | 200.5 mm (approx.) |
O.D. | 107 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31522001
- Quality Certificate - Lot No.27622001
- Quality Certificate - Lot No.06822001
- Quality Certificate - Lot No.31421001
- Quality Certificate - Lot No.19621001
- Quality Certificate - Lot No.12719001
- Quality Certificate - Lot No.09119001
- Quality Certificate - Lot No.05619001
- Quality Certificate - Lot No.03919001
- Quality Certificate - Lot No.01419001
- Quality Certificate - Lot No.33118001
- Quality Certificate - Lot No.30218001
- Quality Certificate - Lot No.24918001
- Quality Certificate - Lot No.18718001
- Quality Certificate - Lot No.11618001
- Quality Certificate - Lot No.11518001
- Quality Certificate - Lot No.09618001
- Quality Certificate - Lot No.28617001
- Quality Certificate - Lot No.25717001
- Quality Certificate - Lot No.23517001
- Quality Certificate - Lot No.18717001
- Quality Certificate - Lot No.05217001
- Quality Certificate - Lot No.28916001
- Quality Certificate - Lot No.19316001
- Quality Certificate - Lot No.22915001
- Quality Certificate - Lot No.16715001
- Quality Certificate - Lot No.15915001
- Quality Certificate - Lot No.14115001
- Quality Certificate - Lot No.09015001
- Quality Certificate - Lot No.08315001