Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 13.25L Solution Bottle with Tooled Neck
Product Number1595-3X
These 13.25L (3.5 gallon) PYREX® solution bottles have a conventional bottle shape and are designed for storage of solutions and are ideal for media preparation.
- Suitable for storing distilled water and standard solutions
- Will withstand hot air (dry) or steam (wet) sterilization.
- Necks are tooled to increase mechanical strength and for uniform stopper fit.
- Takes a No. 12 rubber stopper.
Added to Your Shopping Cart
In Stock
Details
| Product Number | 1595-3X |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 13250 mL |
| Bottle Style | Solution |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Stopper |
| Bottle Shape | Cylindrical |
| Stopper Style | Hollow glass |
| Stopper No. | 12 |
| Standard Taper Stopper No. | 29 |
| Bottle Feature | Heavy wall |
| Feature | Reusable |
| Height | 445 mm (approx.) |
| Height With Stopper | 282 mm (approx.) |
| Height Without Stopper | 248 mm (approx.) |
| O.D. | 133 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00726001
- Quality Certificate - Lot No.19525001
- Quality Certificate - Lot No.00825001
- Quality Certificate - Lot No.15524001
- Quality Certificate - Lot No.30423001
- Quality Certificate - Lot No.10523001
- Quality Certificate - Lot No.11322001
- Quality Certificate - Lot No.36421001
- Quality Certificate - Lot No.18221001
- Quality Certificate - Lot No.05421001
- Quality Certificate - Lot No.17720001
- Quality Certificate - Lot No.00720001
- Quality Certificate - Lot No.16319001
- Quality Certificate - Lot No.14319001
- Quality Certificate - Lot No.32418001
- Quality Certificate - Lot No.10618001
- Quality Certificate - Lot No.06118001
- Quality Certificate - Lot No.24017001
- Quality Certificate - Lot No.17717001
- Quality Certificate - Lot No.10817001
- Quality Certificate - Lot No.09317001
- Quality Certificate - Lot No.03117001
- Quality Certificate - Lot No.16716001
- Quality Certificate - Lot No.07616001
- Quality Certificate - Lot No.16715001
- Quality Certificate - Lot No.16015001
- Quality Certificate - Lot No.12715001
- Quality Certificate - Lot No.11415001
- Quality Certificate - Lot No.06915001
- Quality Certificate - Lot No.28014001