Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 13.25L Solution Carboy with Tooled Neck and Graduations
Product Number1596-13L

These 13.25L (3 gallon) PYREX® solution carboys are designed for storage of solutions and are ideal for media preparation.
- With double scale (liters and gallons) black enamel graduations
- Graduated in 500 mL increments
- Will withstand hot air (dry) or steam (wet) sterilization.
- Necks are tooled to increase mechanical strength and for uniform stopper fit.
- Takes a No. 12 rubber stopper.
$1,796.42 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1596-13L |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 13250 mL |
Bottle Style | Solution |
Bottle Shape | Cylindrical |
Stopper No. | 12 |
Graduation Interval | 500 mL (approx.) |
Feature | Reusable |
Height | 440 mm (approx.) |
O.D. | 238 mm (approx.) |
Sterile | No |
Graduation Range | 500 - 12000 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19825001
- Quality Certificate - Lot No.32424001
- Quality Certificate - Lot No.25023001
- Quality Certificate - Lot No.15723001
- Quality Certificate - Lot No.10523001
- Quality Certificate - Lot No.01723001
- Quality Certificate - Lot No.22122001
- Quality Certificate - Lot No.02422001
- Quality Certificate - Lot No.09921001
- Quality Certificate - Lot No.08221001
- Quality Certificate - Lot No.26020001
- Quality Certificate - Lot No.17620001
- Quality Certificate - Lot No.23319001
- Quality Certificate - Lot No.32318001
- Quality Certificate - Lot No.31318001
- Quality Certificate - Lot No.30918001
- Quality Certificate - Lot No.26718001
- Quality Certificate - Lot No.10818001
- Quality Certificate - Lot No.10618999
- Quality Certificate - Lot No.07118001
- Quality Certificate - Lot No.03618999
- Quality Certificate - Lot No.02418001
- Quality Certificate - Lot No.32717001
- Quality Certificate - Lot No.32617001
- Quality Certificate - Lot No.29617001
- Quality Certificate - Lot No.17717001
- Quality Certificate - Lot No.04817001
- Quality Certificate - Lot No.32916001
- Quality Certificate - Lot No.16516001
- Quality Certificate - Lot No.09516001