Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Square Glass Media Storage Bottles, with GL32 Screw Cap
Product Number1396-100

These heavy duty 100 mL square bottles are manufactured from PYREX® borosilicate glass for chemical and thermal resistance. Square bottles are easier to handle, require less space (13-20%) on the shelf or in the autoclave and are ideal for mixing, sampling and storage. Features include white enamel graduations, large marking spot and a glass ridge molded into the bottle to indicate full capacity. Bottles include a linerless, one-piece autoclavable orange GL32 threaded polypropylene plug seal cap and a drip-free pouring ring.
Caution: Square bottles should NOT be used with bottle top filter units, or in other applications involving vacuum pressure, as breakage may occur. DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
$193.42 per case
In Stock
Product Number | 1396-100 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Bottle Style | Media storage |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Square |
Cap Color | Orange |
Thread Finish | 32 |
Graduation Interval | 20 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 105 mm (approx.) |
O.D. | 50 mm (approx.) |
Cross Section | 50 x 50 mm (approx) |
Sterile | No |
Graduation Range | 40 - 80 mL (approx.) |
- Quality Certificate - Lot No.07324001
- Quality Certificate - Lot No.15222001
- Quality Certificate - Lot No.33819001
- Quality Certificate - Lot No.30418001
- Quality Certificate - Lot No.12818001
- Quality Certificate - Lot No.05115001
- Quality Certificate - Lot No.26114001
- Quality Certificate - Lot No.15014001
- Quality Certificate - Lot No.08713001
- Quality Certificate - Lot No.13512001
- Quality Certificate - Lot No.06011001
- Quality Certificate - Lot No.22210001
- Quality Certificate - Lot No.00609001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.21506001
- Quality Certificate - Lot No.13607001
- Quality Certificate - Lot No.12207001
- Quality Certificate - Lot No.10108001
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.01207001
- Quality Certificate - Lot No.00307001