Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 12 mL Standard Weighing Bottle with Short Length External 29/12 Standard Taper Joint
Product Number1686-2540

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 12 mL PYREX® standard weighing bottles have an external 29/12 Standard Taper joint style opening. The closure style cap fits over the externally ground body.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1686-2540 |
Qty./Pk | 6 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Capacity | 12 mL |
Bottle Style | Weighing |
Bottle Shape | Cylindrical |
Standard Taper Joint | 29/12 |
Feature | Reusable |
Height | 40 mm (approx.) |
O.D. | 25 mm (approx.) |
Weight | 20 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27419019
- Quality Certificate - Lot No.27119024
- Quality Certificate - Lot No.12219087
- Quality Certificate - Lot No.27818001
- Quality Certificate - Lot No.22518000
- Quality Certificate - Lot No.34916001
- Quality Certificate - Lot No.18110001
- Quality Certificate - Lot No.06210001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.27807001
- Quality Certificate - Lot No.27802001