Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 45 mL Standard Weighing Bottle with Short Length External 45/12 Standard Taper Joint
Product Number1686-4050

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 45 mL PYREX® standard weighing bottles have an external 45/12 Standard Taper joint style opening. The closure style cap fits over the externally ground body.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$764.25 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 1686-4050 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 45 mL |
Bottle Style | Weighing |
Neck Style | Wide Mouth |
Top Style | Tooled mouth |
Bottle Shape | Cylindrical |
Stopper Style | No stopper |
Bottle Feature | PYREXPLUS coated |
Feature | Reusable |
Height | 250 mm (approx.) |
O.D. | 133 mm (approx.) |
Neck O.D. | 46 mm (approx.) |
Tubulation O.D. | 12.5 mm (approx.) |
Weight | 55 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34724023
- Quality Certificate - Lot No.18219022
- Quality Certificate - Lot No.17319027
- Quality Certificate - Lot No.08919021
- Quality Certificate - Lot No.35518061
- Quality Certificate - Lot No.23218350
- Quality Certificate - Lot No.07318522
- Quality Certificate - Lot No.19117427
- Quality Certificate - Lot No.27514003
- Quality Certificate - Lot No.21214001
- Quality Certificate - Lot No.10514001
- Quality Certificate - Lot No.09414001
- Quality Certificate - Lot No.11011001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.00308001