
PYREX® 12 mL Tall Weighing Bottle with Short Length 24/12 Standard Taper Joint
Product Number1680-2540

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 12 mL PYREX® tall form weighing bottles have a 24/12 Standard Taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 1680-2540 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 12 mL |
Bottle Style | Weighing |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Standard Taper Joint | 24/12 |
Feature | Reusable |
Height | 40 mm (approx.) |
O.D. | 25 mm (approx.) |
Weight | 18 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09022005
- Quality Certificate - Lot No.35021068
- Quality Certificate - Lot No.29321001
- Quality Certificate - Lot No.06021046
- Quality Certificate - Lot No.05521010
- Quality Certificate - Lot No.16419006
- Quality Certificate - Lot No.29818601
- Quality Certificate - Lot No.21418470
- Quality Certificate - Lot No.19218432
- Quality Certificate - Lot No.04518148
- Quality Certificate - Lot No.34117958
- Quality Certificate - Lot No.24417174
- Quality Certificate - Lot No.25415002
- Quality Certificate - Lot No.18115001
- Quality Certificate - Lot No.12615001
- Quality Certificate - Lot No.09715001
- Quality Certificate - Lot No.08014001
- Quality Certificate - Lot No.32913001
- Quality Certificate - Lot No.14313001
- Quality Certificate - Lot No.02413001
- Quality Certificate - Lot No.13212001
- Quality Certificate - Lot No.19511003
- Quality Certificate - Lot No.14511001
- Quality Certificate - Lot No.05409001
- Quality Certificate - Lot No.00709001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34906001
- Quality Certificate - Lot No.27006002
- Quality Certificate - Lot No.25506001