Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 30 mL Tall Weighing Bottle with Short Length 29/12 Standard Taper Joint
Product Number1680-3060
These 30 mL PYREX®) tall form weighing bottles have a 29/12 Standard Taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 1680-3060 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 18 / Cs |
| Brand | PYREX® |
| Capacity | 30 mL |
| Bottle Style | Weighing |
| Bottle Shape | Cylindrical |
| Stopper Style | Hollow glass |
| Standard Taper Joint | 29/12 |
| Feature | Reusable |
| Height | 60 mm (approx.) |
| O.D. | 30 mm (approx.) |
| Weight | 30 g (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03526021
- Quality Certificate - Lot No.18124006
- Quality Certificate - Lot No.12024051
- Quality Certificate - Lot No.00524065
- Quality Certificate - Lot No.34623256
- Quality Certificate - Lot No.30623003
- Quality Certificate - Lot No.08822157
- Quality Certificate - Lot No.06921007
- Quality Certificate - Lot No.03321068
- Quality Certificate - Lot No.02821033
- Quality Certificate - Lot No.31020003
- Quality Certificate - Lot No.28220023
- Quality Certificate - Lot No.25219008
- Quality Certificate - Lot No.22819047
- Quality Certificate - Lot No.19719053
- Quality Certificate - Lot No.16419071
- Quality Certificate - Lot No.31918001
- Quality Certificate - Lot No.30418992
- Quality Certificate - Lot No.29818620
- Quality Certificate - Lot No.06118040
- Quality Certificate - Lot No.31417738
- Quality Certificate - Lot No.18917355
- Quality Certificate - Lot No.02517001
- Quality Certificate - Lot No.33715001
- Quality Certificate - Lot No.22615001
- Quality Certificate - Lot No.05015001
- Quality Certificate - Lot No.27514001
- Quality Certificate - Lot No.14214001
- Quality Certificate - Lot No.06414002
- Quality Certificate - Lot No.33713001