
PYREX® 70 mL Tall Weighing Bottle with Short Length 40/12 Standard Taper Join
Product Number1680-4080

These 70 mL PYREX® tall form weighing bottles have a 40/12 Standard Taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
Product Number | 1680-4080 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 70 mL |
Bottle Style | Weighing |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Standard Taper Joint | 40/12 |
Feature | Reusable |
Height | 80 mm (approx.) |
O.D. | 40 mm (approx.) |
Weight | 67 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14725022
- Quality Certificate - Lot No.08922038
- Quality Certificate - Lot No.11921036
- Quality Certificate - Lot No.03321067
- Quality Certificate - Lot No.02021017
- Quality Certificate - Lot No.31020004
- Quality Certificate - Lot No.06320007
- Quality Certificate - Lot No.28119055
- Quality Certificate - Lot No.26118001
- Quality Certificate - Lot No.23618653
- Quality Certificate - Lot No.23414001
- Quality Certificate - Lot No.26113001
- Quality Certificate - Lot No.11613003
- Quality Certificate - Lot No.22211001
- Quality Certificate - Lot No.12911001
- Quality Certificate - Lot No.05809001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.26707001
- Quality Certificate - Lot No.10906002
- Quality Certificate - Lot No.00000000