Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 85 mL Tall Weighing Bottle with Short Length 50/12 Standard Taper Joint
Product Number1680-5060

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 85 mL PYREX® tall form weighing bottles have a 50/12 Standard Taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$449.15 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 1680-5060 |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 85 mL |
Bottle Style | Weighing |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Standard Taper Joint | 50/12 |
Feature | Reusable |
Height | 60 mm (approx.) |
O.D. | 50 mm (approx.) |
Weight | 78 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09925045
- Quality Certificate - Lot No.01124054
- Quality Certificate - Lot No.25522093
- Quality Certificate - Lot No.17122023
- Quality Certificate - Lot No.08822148
- Quality Certificate - Lot No.35121005
- Quality Certificate - Lot No.14821044
- Quality Certificate - Lot No.11921037
- Quality Certificate - Lot No.06320001
- Quality Certificate - Lot No.28119056
- Quality Certificate - Lot No.26718001
- Quality Certificate - Lot No.24018789
- Quality Certificate - Lot No.05818835
- Quality Certificate - Lot No.22816001
- Quality Certificate - Lot No.04114002
- Quality Certificate - Lot No.04114001
- Quality Certificate - Lot No.05511001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33406026
- Quality Certificate - Lot No.29907001
- Quality Certificate - Lot No.18007002
- Quality Certificate - Lot No.18007001
- Quality Certificate - Lot No.15907003
- Quality Certificate - Lot No.14207001
- Quality Certificate - Lot No.04704003