Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® 125 mL Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper
Product Number61500-125
These 125 mL PYREXPLUS®-coated narrow mouth reagent storage bottles feature a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills.
- Autoclavable (121°C) and resistant to thermal shock.
- Bottle has a ground neck with a No. 19 standard taper stopper.
- Replacement stoppers are available (No. 7575-19).
$1,116.33 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 61500-125 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 125 mL |
| Bottle Style | Reagent |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Stopper |
| Cap Style | Hollow stopper |
| Cap Material | Glass |
| Bottle Shape | Cylindrical |
| Cap Color | Clear |
| Stopper Style | Hollow glass |
| Standard Taper Stopper No. | 19 |
| Bottle Feature | PYREXPLUS - plastic coated |
| Feature | Reusable |
| Height With Stopper | 136 mm (approx.) |
| Height Without Stopper | 107.5 mm (approx.) |
| O.D. | 55 mm (approx.) |
| Sterile | No |
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, Combination Reagent Bottle/Ground Joint, Hollow
pyrexStopperCombinationReagentBottleGroundJointHollowOut of Stock
From $0.00
Available Certificates
- Quality Certificate - Lot No.08426003
- Quality Certificate - Lot No.29425001
- Quality Certificate - Lot No.19725001
- Quality Certificate - Lot No.35324001
- Quality Certificate - Lot No.34524001
- Quality Certificate - Lot No.31224001
- Quality Certificate - Lot No.22624001
- Quality Certificate - Lot No.22024001
- Quality Certificate - Lot No.10024001
- Quality Certificate - Lot No.32523001
- Quality Certificate - Lot No.19923001
- Quality Certificate - Lot No.16523001
- Quality Certificate - Lot No.13823001
- Quality Certificate - Lot No.03123001
- Quality Certificate - Lot No.23022001
- Quality Certificate - Lot No.00622002
- Quality Certificate - Lot No.25921002
- Quality Certificate - Lot No.01020001
- Quality Certificate - Lot No.35819001
- Quality Certificate - Lot No.32919001
- Quality Certificate - Lot No.29419001
- Quality Certificate - Lot No.21219001
- Quality Certificate - Lot No.08519001
- Quality Certificate - Lot No.06419001
- Quality Certificate - Lot No.03919001
- Quality Certificate - Lot No.02819001
- Quality Certificate - Lot No.31718001
- Quality Certificate - Lot No.22818001
- Quality Certificate - Lot No.21317001
- Quality Certificate - Lot No.12517002