Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 4L Aspirator Bottle with Bottom Sidearm
Product Number61220-4L
Bottle has a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle features a tubular sidearm outlet for attachment of flexible tubing. The tubulation is not coated to allow easy connection of standard size tubing.
$517.07 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 61220-4L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 4000 mL |
| Bottle Style | Aspirator |
| Neck Style | Wide Mouth |
| Top Style | Tooled mouth |
| Cap Style | Plug seal |
| Cap Material | Polypropylene |
| Bottle Shape | Cylindrical |
| Cap Color | Clear |
| Thread Finish | 45 |
| Stopper Style | No stopper |
| Stopper No. | 10 |
| Graduation Interval | 20 mL (approx.) |
| Bottle Feature | PYREXPLUS - plastic coated |
| Feature | Reusable |
| Height | 289 mm (approx.) |
| O.D. | 175 mm (approx.) |
| Neck O.D. | 68 mm (approx.) |
| Tubulation O.D. | 12.5 mm (approx.) |
| Sterile | No |
| Height Without Cap | 289 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30125002
- Quality Certificate - Lot No.30025001
- Quality Certificate - Lot No.20325001
- Quality Certificate - Lot No.14725001
- Quality Certificate - Lot No.11125001
- Quality Certificate - Lot No.00325001
- Quality Certificate - Lot No.35224001
- Quality Certificate - Lot No.34424001
- Quality Certificate - Lot No.32424001
- Quality Certificate - Lot No.13524001
- Quality Certificate - Lot No.12924001
- Quality Certificate - Lot No.07924005
- Quality Certificate - Lot No.26223005
- Quality Certificate - Lot No.24023005
- Quality Certificate - Lot No.21623005
- Quality Certificate - Lot No.06623005
- Quality Certificate - Lot No.05423005
- Quality Certificate - Lot No.19922005
- Quality Certificate - Lot No.14422001
- Quality Certificate - Lot No.07622003
- Quality Certificate - Lot No.01722003
- Quality Certificate - Lot No.35521004
- Quality Certificate - Lot No.30821002
- Quality Certificate - Lot No.28621003
- Quality Certificate - Lot No.09020001
- Quality Certificate - Lot No.28719001
- Quality Certificate - Lot No.16519001
- Quality Certificate - Lot No.12919001
- Quality Certificate - Lot No.05919001
- Quality Certificate - Lot No.02519001