
PYREX® 50 mL Conical Centrifuge Tube with Red Graduations, Beaded Rim
Product Number8101-50

These 50 mL PYREX® conical centrifuge tubes have sharp, red enamel graduations and markings. The tubes are the same size and shape as our Nos. 8060 and 8080. They have precision formed tips and uniform walls throughout for a high degree of accuracy and mechanical strength.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$52.32 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 8101-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Beaded rim |
Graduations | Yes |
Cap Style | No cap |
Stopper Style | No stopper |
Sterile | No |
Self Standing | No |
O.D. | 28 |
Length | 135 mm (approx.) |
Feature | Reusable |
Graduation Range | 1 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08224025
- Quality Certificate - Lot No.30022042
- Quality Certificate - Lot No.10720056
- Quality Certificate - Lot No.06117208
- Quality Certificate - Lot No.19115029
- Quality Certificate - Lot No.12915038
- Quality Certificate - Lot No.11215085
- Quality Certificate - Lot No.32814021
- Quality Certificate - Lot No.27914066
- Quality Certificate - Lot No.26314026
- Quality Certificate - Lot No.14214068
- Quality Certificate - Lot No.10514001
- Quality Certificate - Lot No.33413001
- Quality Certificate - Lot No.26013062
- Quality Certificate - Lot No.18713001
- Quality Certificate - Lot No.11013013
- Quality Certificate - Lot No.00213049
- Quality Certificate - Lot No.18012219
- Quality Certificate - Lot No.00412072
- Quality Certificate - Lot No.35111001
- Quality Certificate - Lot No.15711022
- Quality Certificate - Lot No.07611103
- Quality Certificate - Lot No.01711015
- Quality Certificate - Lot No.00511299
- Quality Certificate - Lot No.30810096
- Quality Certificate - Lot No.21810145
- Quality Certificate - Lot No.06910104
- Quality Certificate - Lot No.33809143
- Quality Certificate - Lot No.29409040
- Quality Certificate - Lot No.16309021