PYREX® 50 mL Conical Centrifuge Tube with Beaded Rim
Product Number8060-50
Uniform glass distribution in the wall, taper and bottom of these 50 mL PYREX® conical centrifuge tubes provides improved mechanical strength, prevents the formation of failure-causing stress regions during centrifuging and insures the highest degree of accuracy.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 8060-50 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Tube Style | Centrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Beaded rim |
| Graduations | No |
| Cap Style | No cap |
| Stopper Style | No stopper |
| Sterile | No |
| Self Standing | No |
| O.D. | 28 |
| Length | 135 mm (approx.) |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11222040
- Quality Certificate - Lot No.06022040
- Quality Certificate - Lot No.05622035
- Quality Certificate - Lot No.30821044
- Quality Certificate - Lot No.15020008
- Quality Certificate - Lot No.20918007
- Quality Certificate - Lot No.20018808
- Quality Certificate - Lot No.35417599
- Quality Certificate - Lot No.22317213
- Quality Certificate - Lot No.11616001
- Quality Certificate - Lot No.09816001
- Quality Certificate - Lot No.28615001
- Quality Certificate - Lot No.25715001
- Quality Certificate - Lot No.17715001
- Quality Certificate - Lot No.09715001
- Quality Certificate - Lot No.10514001
- Quality Certificate - Lot No.30913001
- Quality Certificate - Lot No.29013001
- Quality Certificate - Lot No.13513001
- Quality Certificate - Lot No.22212001
- Quality Certificate - Lot No.20012001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.27710001
- Quality Certificate - Lot No.16910001
- Quality Certificate - Lot No.02010005
- Quality Certificate - Lot No.10309001
- Quality Certificate - Lot No.03309001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34107001
- Quality Certificate - Lot No.2212001