Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 22x300 mm Chromatography Column with 250 mL Reservoir and PTFE Product Standard Stopcock
Product Number2146-19
Reservoir at top with product standard 2 mm bore PTFE plug.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$264.13 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 2146-19 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Column Feature | Reservoir |
| Height | 300 mm (approx.) |
| O.D. | 22 mm (approx.) |
| Stopcock Style | Straight bore PTFE |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19825057
- Quality Certificate - Lot No.23024024
- Quality Certificate - Lot No.00324058
- Quality Certificate - Lot No.26423002
- Quality Certificate - Lot No.19523047
- Quality Certificate - Lot No.15923033
- Quality Certificate - Lot No.13422003
- Quality Certificate - Lot No.21121050
- Quality Certificate - Lot No.31719004
- Quality Certificate - Lot No.12219066
- Quality Certificate - Lot No.03919050
- Quality Certificate - Lot No.36218595
- Quality Certificate - Lot No.34018990
- Quality Certificate - Lot No.30418992
- Quality Certificate - Lot No.30418990
- Quality Certificate - Lot No.30318905
- Quality Certificate - Lot No.09518001
- Quality Certificate - Lot No.00716001
- Quality Certificate - Lot No.36415001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33406026
- Quality Certificate - Lot No.31406001
- Quality Certificate - Lot No.23408001
- Quality Certificate - Lot No.22408001
- Quality Certificate - Lot No.19308001
- Quality Certificate - Lot No.18508003
- Quality Certificate - Lot No.14307001
- Quality Certificate - Lot No.13708001
- Quality Certificate - Lot No.02508001