Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 36L Cylindrical Chromatography Tank, Ground Edges
Product Number6945-36L
These 36L PYREX® general-purpose cylindrical chromatography tanks have tops ground to within 0.25mm tolerances to insure a tight cover fit. Covers are not supplied.
Warning: Do not use with heat, pressure or vacuum applications.
Added to Your Shopping Cart
In Stock
Details
| Product Number | 6945-36L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 36 L (approx.) |
| Feature | Reusable |
| Height | 610 mm (approx.) |
| Jar Style | Chromatography tank |
| O.D. | 305 mm (approx.) |
| Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30422001
- Quality Certificate - Lot No.18122001
- Quality Certificate - Lot No.12522001
- Quality Certificate - Lot No.04622001
- Quality Certificate - Lot No.02820001
- Quality Certificate - Lot No.01020001
- Quality Certificate - Lot No.33719001
- Quality Certificate - Lot No.18919001
- Quality Certificate - Lot No.10719001
- Quality Certificate - Lot No.05119001
- Quality Certificate - Lot No.13518001
- Quality Certificate - Lot No.33217001
- Quality Certificate - Lot No.11815005
- Quality Certificate - Lot No.10515004
- Quality Certificate - Lot No.07015003
- Quality Certificate - Lot No.08314001
- Quality Certificate - Lot No.05814001
- Quality Certificate - Lot No.03713001
- Quality Certificate - Lot No.00813001
- Quality Certificate - Lot No.31212006
- Quality Certificate - Lot No.09212003
- Quality Certificate - Lot No.32211002
- Quality Certificate - Lot No.16711002
- Quality Certificate - Lot No.30910003
- Quality Certificate - Lot No.30709001
- Quality Certificate - Lot No.28909001
- Quality Certificate - Lot No.17509001
- Quality Certificate - Lot No.14709001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32307001