Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 11.4L Rectangular Chromatography Tank
Product Number6944-11L
These 11.4L PYREX® rectangular chromatography tanks are ground to the close tolerances needed for tight cover fit. Jar edges are ground flat within 0.25mm. Covers are not supplied.
Warning: Do not use with heat, pressure or vacuum applications.
Added to Your Shopping Cart
In Stock
Details
| Product Number | 6944-11L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 11.4 L (approx.) |
| Feature | Reusable |
| Jar Style | Chromatography tank |
| Top Style | Ground |
Specifications Documents