Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 3.8L Rectangular Chromatography Tank
Product Number6944-4L
These 3.8L PYREX® rectangular chromatography tanks are ground to the close tolerances needed for tight cover fit. Jar edges are ground flat within 0.25mm. Covers are not supplied.
Warning: Do not use with heat, pressure or vacuum applications.
$2,621.08 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6944-4L |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 3.8 L (approx.) |
| Feature | Reusable |
| Jar Style | Chromatography tank |
| Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03726001
- Quality Certificate - Lot No.07325001
- Quality Certificate - Lot No.18624001
- Quality Certificate - Lot No.06124001
- Quality Certificate - Lot No.11623001
- Quality Certificate - Lot No.34519001
- Quality Certificate - Lot No.13319001
- Quality Certificate - Lot No.09819001
- Quality Certificate - Lot No.29418001
- Quality Certificate - Lot No.12218000
- Quality Certificate - Lot No.15017001
- Quality Certificate - Lot No.07317001
- Quality Certificate - Lot No.29916001
- Quality Certificate - Lot No.22916001
- Quality Certificate - Lot No.05416001
- Quality Certificate - Lot No.17414002
- Quality Certificate - Lot No.14714002
- Quality Certificate - Lot No.19813004
- Quality Certificate - Lot No.08013020
- Quality Certificate - Lot No.00813001
- Quality Certificate - Lot No.00912001
- Quality Certificate - Lot No.14411002
- Quality Certificate - Lot No.11711001
- Quality Certificate - Lot No.04211001
- Quality Certificate - Lot No.34410004
- Quality Certificate - Lot No.28909001
- Quality Certificate - Lot No.27409001
- Quality Certificate - Lot No.15309001
- Quality Certificate - Lot No.11409001
- Quality Certificate - Lot No.02209002