Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 24x30 mm Rectangular #1 Cover Glass
Product Number2975-243
(This item will be discontinued when inventory reaches “0”)
(This is the suggested replacement for 2735-243, 2935-243 and 2955-243)
These 24x30mm rectangular No.1 Corning® cover glasses are made from borosilicate glass and are 0.13 to 0.16mm thick.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$252.04 per case
Less than 10 in Stock
| Product Number | 2975-243 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Size | 24x30 mm (approx) |
| Sterile | No |
| Thickness | 0.12 - 0.16 mm |
- Quality Certificate - Lot No.11324007
- Quality Certificate - Lot No.01124004
- Quality Certificate - Lot No.33623004
- Quality Certificate - Lot No.30423014
- Quality Certificate - Lot No.22723015
- Quality Certificate - Lot No.18523075
- Quality Certificate - Lot No.17023020
- Quality Certificate - Lot No.15623034
- Quality Certificate - Lot No.04823039
- Quality Certificate - Lot No.02323004
- Quality Certificate - Lot No.33222001
- Quality Certificate - Lot No.25522082
- Quality Certificate - Lot No.22722011
- Quality Certificate - Lot No.08222065
- Quality Certificate - Lot No.00422007
- Quality Certificate - Lot No.33721053
- Quality Certificate - Lot No.28520017
- Quality Certificate - Lot No.28519017
- Quality Certificate - Lot No.19219022
- Quality Certificate - Lot No.25618064
- Quality Certificate - Lot No.15317003
- Quality Certificate - Lot No.32816021
- Quality Certificate - Lot No.23414001
- Quality Certificate - Lot No.26312027
- Quality Certificate - Lot No.22112012
- Quality Certificate - Lot No.Generic