text.skipToContent text.skipToNavigation

PYREX® 50 mL High Form Gooch Crucible with 40 mm Diameter Coarse Porosity Fritted Disc

Product Number32940-50C

E-mail


These 50 mL PYREX® high form crucibles have 40mm diameter coarse porosity (40 to 60 µm) fritted discs. They are particularly adapted to analytical work where precipitates are dried to constant weight at 110°C. They are also suitable for higher temperatures, in which case it is advisable to heat in an electric furnace. Crucibles should not be subject to sudden temperature changes. In order to avoid strain, they should not be removed from the furnace until the temperature has dropped to 250°C. PYREX® filter tubes (No. 9480) are often used on the bottom of these crucibles to collect the filtrate. For more information on fritted products, please check the Technical Information Listing for the Guide to Selecting and Using Fritted Glassware.


$627.85 per case

In Stock

You might also be interested in
PYREX® Fritted Disc, Gooch Type, Low Form
Details
Product Number   32940-50C
Qty./Pk   9 / Pk  
Qty./Cs   9 / Cs  
Brand   PYREX®  
Capacity   50 mL  
Height   60 mm (approx.)  
Specifications Documents