text.skipToContent text.skipToNavigation

PYREX® Fritted Disc, Gooch Type, High Form

E-mail

Particularly adapted to analytical work where precipitates are dried to constant weight at 110°C. Also suitable for higher temperatures, in which case it is advisable to heat in an electric furnace. Crucibles should not be subject to sudden temperature changes. In order to avoid strain, they should not be removed from the furnace until the temperature has dropped to 250°C. For low form, see Cat. No. 32960.

Choose your specification

Porosity
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
32940-30M PYREX® 30 mL High Form Gooch Crucible with 30 mm Diameter Medium Porosity Fritted Disc   12 / Pk     12 / Cs     PYREX®   $642.12 per case
32940-50M PYREX® 50 mL High Form Gooch Crucible with 40 mm Diameter Medium Porosity Fritted Disc   9 / Pk     9 / Cs     PYREX®   $627.85 per case