Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 30 mL Low Form Gooch Crucible with 30 mm Diameter Fine Porosity Fritted Disc
Product Number32960-30F
These 30 mL PYREX® lowform crucibles have 30mm diameter fine porosity (4 to 5.5 µm) fritted discs. They are particularly adapted to analytical work where precipitates are dried to constant weight at 110°C. They are also suitable for higher temperatures, in which case it is advisable to heat in an electric furnace. Crucibles should not be subject to sudden temperature changes. In order to avoid strain, they should not be removed from the furnace until the temperature has dropped to 250°C. PYREX® filter tubes (No. 9480) are often used on the bottom of these crucibles to collect the filtrate. For more information on fritted products, please check the Technical Information Listing for the Guide to Selecting and Using Fritted Glassware.
$695.42 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 32960-30F |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 30 mL |
Height | 50 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27722001
- Quality Certificate - Lot No.21022170
- Quality Certificate - Lot No.07722170
- Quality Certificate - Lot No.25121001
- Quality Certificate - Lot No.19421175
- Quality Certificate - Lot No.16321175
- Quality Certificate - Lot No.34220003
- Quality Certificate - Lot No.26720175
- Quality Certificate - Lot No.16220175
- Quality Certificate - Lot No.19819044
- Quality Certificate - Lot No.18219044
- Quality Certificate - Lot No.09119044
- Quality Certificate - Lot No.02219044
- Quality Certificate - Lot No.20718044
- Quality Certificate - Lot No.19918044
- Quality Certificate - Lot No.16518128
- Quality Certificate - Lot No.27017044
- Quality Certificate - Lot No.22017001
- Quality Certificate - Lot No.14217044
- Quality Certificate - Lot No.10717044
- Quality Certificate - Lot No.00517044
- Quality Certificate - Lot No.24516044
- Quality Certificate - Lot No.13816044
- Quality Certificate - Lot No.08416044
- Quality Certificate - Lot No.29615249
- Quality Certificate - Lot No.24315249
- Quality Certificate - Lot No.11715249
- Quality Certificate - Lot No.00815004
- Quality Certificate - Lot No.22514044
- Quality Certificate - Lot No.12814023