PYREX® 1L Extractor System with Soxhlet Extractor and Allihn Condenser
Product Number3840-XL
This 1L PYREX® extractor system consists of a Soxhlet extractor with a 29/42 inner Standard Taper joint on the bottom and a 71/60 outer Standard Taper joint on the top, an Allihn condenser with a 71/60 inner Standard Taper joint on the bottom and a flask with a 29/42 outer Standard Taper joint. The tubulation O.D. on the condenser is 10mm. For replacement Soxhlet extractors, see No. 3740. For replacement flasks, see No. 3840-1LFO. For glass extraction thimbles with fritted discs that can be used in these units in place of paper thimbles, see No. 33950.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3840-XL |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 1 L |
| Condenser Style | Air reflux |
| Distance Siphon to Plate | 13 mm (approx.) |
| Extractor Body Length | 319 mm (approx.) |
| Flask Style | Boiling |
| Height | 880 mm (approx.) |
| Standard Taper Bottom Joint | 29/42 |
| Standard Taper Top Joint | 71/60 |
| Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Compatible Accessories
PYREX® Soxhlet Extractor Apparatus, Standard Taper Joints
pyrexApparatusExtractionSoxhletJointsOut of Stock
N/A
Available Certificates
- Quality Certificate - Lot No.02026012
- Quality Certificate - Lot No.30725031
- Quality Certificate - Lot No.26625026
- Quality Certificate - Lot No.21825017
- Quality Certificate - Lot No.14025160
- Quality Certificate - Lot No.09224005
- Quality Certificate - Lot No.28423035
- Quality Certificate - Lot No.26923003
- Quality Certificate - Lot No.22623009
- Quality Certificate - Lot No.14923029
- Quality Certificate - Lot No.10123056
- Quality Certificate - Lot No.01923046
- Quality Certificate - Lot No.13822009
- Quality Certificate - Lot No.10122002
- Quality Certificate - Lot No.04622029
- Quality Certificate - Lot No.09220001
- Quality Certificate - Lot No.09120029
- Quality Certificate - Lot No.03620028
- Quality Certificate - Lot No.35119012
- Quality Certificate - Lot No.28919022
- Quality Certificate - Lot No.34518887
- Quality Certificate - Lot No.30318923
- Quality Certificate - Lot No.23418567