Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Economy Squibb Separatory Funnel, Polyethylene Standard Taper Stopper, Replaceable Product Standard PTFE Stopcock
Product Number6406-500
(This item will be discontinued when inventory reaches “0”)
These economical 500 mL PYREX® separatory funnels are designed to reduce replacement costs by providing replaceable components. These sturdy, durable funnels are designed for long life and maximum safety. The replaceable No. 4 Polytetrafluorethylene (PTFE) Product Standard stopcock assembly has a simple screw thread locking nut and collar which ensure that the stopcock cannot fall out in use. The tip has a 7mm O.D. stem that is also replaceable. Its ground end provides a better grip and helps prevent the tip from falling out. The funnel comes complete with a high density No. 27 Standard Taper polyethylene stopper. For replacement polyethylene Standard Taper stoppers, see No. 7624; for replacement PTFE locking stopcock assemblies, see No. 2116-LSO; for replacement tips, see No. 6406-GTO.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$863.16 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6406-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 98.4 mm (approx.) |
| Capacity | 500 mL |
| Funnel Style | Squibb separatory |
| Height Without Stopper | 319 mm (approx.) |
| PTFE Stopcock Plug No. | 4 |
| Standard Taper Stopper No. | 27 |
| Stopcock Style | Replaceable PTFE assembly |
| Stopper Style | HDPE |
| Top Style | Standard Taper Stopper |
Specifications Documents