Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Globe-Shaped Separatory Funnel, Glass Standard Taper Stopper, Standard Taper Stopcock
Product Number6340-1L
(This item will be discontinued when inventory reaches “0”)
These 1L PYREX® globe-shaped separatory funnels are made from specially molded blanks which are tapered toward the stopcock to facilitate the separation of liquids. Their sturdy design makes them excellent for rack work. They have glass No. 4 Standard Taper stopcocks and strong, hollow No. 27 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$424.23 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6340-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Body O.D. | 131 mm (approx.) |
| Capacity | 1 L |
| Funnel Style | Globe separatory |
| Height With Stopper | 414 mm (approx.) |
| Standard Taper Stopcock Plug No. | 4 |
| Standard Taper Stopper No. | 27 |
| Stopcock Style | Straight bore glass |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02420026
- Quality Certificate - Lot No.33218013
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.31917049
- Quality Certificate - Lot No.15817772
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.01416001
- Quality Certificate - Lot No.09414001
- Quality Certificate - Lot No.17813001
- Quality Certificate - Lot No.31312003
- Quality Certificate - Lot No.34711001
- Quality Certificate - Lot No.08810001
- Quality Certificate - Lot No.07510001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.22806001
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.09108999