Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 75 mm Diameter 60° Angle Fluted Funnel with Long Stem
Product Number6160-75
These 75mm diameter PYREX® fluted funnels have a strong beaded edge and a long stem. The funnels are fabricated from blanks formed to a 60° angle and have depressed inside flutings which further decrease filtering time
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$335.51 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6160-75 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Funnel Style | Plain |
| Height | 214 mm (approx.) |
| Height With Stopper | 75 mm (approx.) |
| Stem Length | 150 mm (approx.) |
| Stem Outer Diameter | 8 mm (approx.) |
| Top I.D. | 75 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30225004
- Quality Certificate - Lot No.16125111
- Quality Certificate - Lot No.07725137
- Quality Certificate - Lot No.04825006
- Quality Certificate - Lot No.31724040
- Quality Certificate - Lot No.28324018
- Quality Certificate - Lot No.24724067
- Quality Certificate - Lot No.24324052
- Quality Certificate - Lot No.20124009
- Quality Certificate - Lot No.16424360
- Quality Certificate - Lot No.13724075
- Quality Certificate - Lot No.09424077
- Quality Certificate - Lot No.03224072
- Quality Certificate - Lot No.30523015
- Quality Certificate - Lot No.30423055
- Quality Certificate - Lot No.20723340
- Quality Certificate - Lot No.15223014
- Quality Certificate - Lot No.15123026
- Quality Certificate - Lot No.00323056
- Quality Certificate - Lot No.34122174
- Quality Certificate - Lot No.27622019
- Quality Certificate - Lot No.23022041
- Quality Certificate - Lot No.14322066
- Quality Certificate - Lot No.09122041
- Quality Certificate - Lot No.06022005
- Quality Certificate - Lot No.03222026
- Quality Certificate - Lot No.03122029
- Quality Certificate - Lot No.34821040
- Quality Certificate - Lot No.32721042
- Quality Certificate - Lot No.28121014