Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mm Diameter 60° Angle Fluted Funnel, Short Stem
Product Number6180-50

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


These 50mm diameter PYREX® fluted funnels have a strong beaded edge and a short stem. The funnels are fabricated from blanks formed to a 60° angle and have depressed inside flutings further decreases filtering time. Stem O.D. is 8mm.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
Product Number | 6180-50 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Funnel Style | Fluted |
Height | 108 mm (approx.) |
Stem Length | 65 mm (approx.) |
Stem Outer Diameter | 8 mm (approx.) |
Top I.D. | 50 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09125042
- Quality Certificate - Lot No.02725038
- Quality Certificate - Lot No.33224035
- Quality Certificate - Lot No.29924024
- Quality Certificate - Lot No.19324053
- Quality Certificate - Lot No.15724047
- Quality Certificate - Lot No.01024520
- Quality Certificate - Lot No.34123065
- Quality Certificate - Lot No.21323024
- Quality Certificate - Lot No.01423023
- Quality Certificate - Lot No.27622023
- Quality Certificate - Lot No.20922054
- Quality Certificate - Lot No.15822156
- Quality Certificate - Lot No.11922007
- Quality Certificate - Lot No.03522035
- Quality Certificate - Lot No.30521037
- Quality Certificate - Lot No.30321040
- Quality Certificate - Lot No.06520049
- Quality Certificate - Lot No.04320045
- Quality Certificate - Lot No.31219023
- Quality Certificate - Lot No.28119039
- Quality Certificate - Lot No.25019030
- Quality Certificate - Lot No.15419088
- Quality Certificate - Lot No.12319072
- Quality Certificate - Lot No.11319026
- Quality Certificate - Lot No.05719063
- Quality Certificate - Lot No.01719052
- Quality Certificate - Lot No.17118002
- Quality Certificate - Lot No.10918065
- Quality Certificate - Lot No.02218058