Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 60 mL Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper
Product Number6404-60
These 60 mL PYREX® pear-shaped glass separatory funnels have PTFE (Polytetrafluorethylene) No. 2 Product Standard stopcocks and No. 16 Standard Taper polyethylene stoppers. The stopper is made with a closed bottom and is of linear high density polyethylene to conform to Standard Taper stopper dimensions. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement polyethylene Standard Taper stoppers, see No. 7624-16; for PTFE stopcock assemblies, see No. 7681-2.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$786.17 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 6404-60 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 53 mm (approx.) |
| Capacity | 60 mL |
| Funnel Style | Squibb separatory |
| Height With Stopper | 244 mm (approx.) |
| PTFE Stopcock Plug No. | 2 |
| Standard Taper Stopper No. | 16 |
| Stopper Style | HDPE |
| Top Style | Standard Taper Stopper |
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, HDPE Polyethylene, Improved Form
pyrexStopperHDPEPolyethyleneImprovedFormOut of Stock
From $0.00
Available Certificates
- Quality Certificate - Lot No.05426070
- Quality Certificate - Lot No.27425019
- Quality Certificate - Lot No.23525004
- Quality Certificate - Lot No.14325053
- Quality Certificate - Lot No.35424007
- Quality Certificate - Lot No.20824009
- Quality Certificate - Lot No.03024164
- Quality Certificate - Lot No.31723045
- Quality Certificate - Lot No.29123028
- Quality Certificate - Lot No.03223223
- Quality Certificate - Lot No.00923016
- Quality Certificate - Lot No.19622038
- Quality Certificate - Lot No.17922188
- Quality Certificate - Lot No.06222066
- Quality Certificate - Lot No.33721076
- Quality Certificate - Lot No.08521009
- Quality Certificate - Lot No.33820045
- Quality Certificate - Lot No.15520024
- Quality Certificate - Lot No.03820079
- Quality Certificate - Lot No.02220057
- Quality Certificate - Lot No.09119069
- Quality Certificate - Lot No.30618026
- Quality Certificate - Lot No.23218349
- Quality Certificate - Lot No.01718624
- Quality Certificate - Lot No.34316002
- Quality Certificate - Lot No.06716001
- Quality Certificate - Lot No.03416001
- Quality Certificate - Lot No.35515001
- Quality Certificate - Lot No.23214001
- Quality Certificate - Lot No.23313001