Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Plain 75 mm Diameter 60° Angle Funnel with Long Narrow Stem
Product Number6140-75
These 75 mm diameter PYREX® funnels have a beaded edge for strength. They are fabricated from blanks formed to a 60° angle, which permits accurate fitting of the filter paper, thus reducing filtering time. Stems are approximately 8 mm O.D. by 150 mm.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$246.59 per case
In Stock
| Product Number | 6140-75 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Funnel Style | Plain |
| Height | 214 mm (approx.) |
| Stem Length | 150 mm (approx.) |
| Stem Outer Diameter | 8 mm (approx.) |
| Top I.D. | 75 mm (approx.) |
- Quality Certificate - Lot No.08626058
- Quality Certificate - Lot No.35125029
- Quality Certificate - Lot No.31625028
- Quality Certificate - Lot No.26825033
- Quality Certificate - Lot No.18325135
- Quality Certificate - Lot No.11225153
- Quality Certificate - Lot No.07025031
- Quality Certificate - Lot No.33024022
- Quality Certificate - Lot No.25024021
- Quality Certificate - Lot No.22224028
- Quality Certificate - Lot No.15024367
- Quality Certificate - Lot No.06424022
- Quality Certificate - Lot No.34923034
- Quality Certificate - Lot No.22123088
- Quality Certificate - Lot No.17323020
- Quality Certificate - Lot No.11723004
- Quality Certificate - Lot No.34922061
- Quality Certificate - Lot No.23022084
- Quality Certificate - Lot No.09522048
- Quality Certificate - Lot No.06022063
- Quality Certificate - Lot No.00322085
- Quality Certificate - Lot No.33521016
- Quality Certificate - Lot No.30521039
- Quality Certificate - Lot No.30321003
- Quality Certificate - Lot No.27121332
- Quality Certificate - Lot No.27121033
- Quality Certificate - Lot No.16121048
- Quality Certificate - Lot No.11921053
- Quality Certificate - Lot No.06121023
- Quality Certificate - Lot No.04021016